0711218 - HDFK 50-VP/Z
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Panel feed-through terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/34/0711218.prj},{NB=0711218},{MANUID=0711218},{BAH005=690},{BAC740=16},{AAB937=10},{AAF040=0.080},{BAC676=50},{AAB787=50},{AAB940=6},{BAC677=50},{BAC739=16},{AAB789=16},{AAT080=1},{AAO663=4017918311438},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85369010},{DESCSHORT=Panel feed-through terminal block},{DESCLONG=Panel feed-through terminal block, connection method: Screw connection with tension sleeve, Cable lug connection, number of positions: 1, load current: 150 A, cross section: 16 mm² - 50 mm², connection direction of the conductor to plug-in direction: 0 °, color: gray},{MANUTYPEDESC=HDFK 50-VP/Z},{PREVIEW=../../../_pool_/8f/8b/35893_2000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC034
Connection type
ⁿ/ₐ
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
BAA351
color
ⁿ/ₐ
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 0711218
0711218
Panel feed-through termin...
Panel feed-through termin...
HDFK 50-VP/Z
4017918311438
Phoenix Contact GmbH & Co...
3
690
16
V0
Polyamide
Screw connection
10
Grey
0.080
50
50
6
50
16
16
1
4017918311438
Panel feed-through termin...
Panel feed-through termin...
HDFK 50-VP
HDFK 50-VP/Z
4063151
1
100
10
10
85369010
GR
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求