Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07107 - Ball pressure screws without head with fine thread
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Thrust screws, ball-end thrust screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/druckschrauben_kugeldruckschrauben/07107.prj},{NB=07107-120400_mit voller Kugel },{KUGEL=15.0},{SW=10.0},{BELASTUNG=90.0},{GEW=0.0760},{NDM=20},{ST=1.500},{XA=16.10},{XB=38.30},{XC=12.00},{XD=1.00},{XE=2.000},{XF=0.000},{XG=5.900},{DW0=0.000},{DW1=0.000},{EAN=4059495992693.000},{BEST=07107-12040},{FORM=A},{AUSF=mit voller Kugel },{D1=M 20 x 1,5},{D3=-},{L1=44.2},{L2=-},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
diameter
ⁿ/ₐ
L1
Length
ⁿ/ₐ
L2
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07107-10406
07107-10406
A
with full ball
M 4 x 0,5
-
6
-
2.5
2.0
3.5
0.0003
Yes
73181520
4059495992808.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10410
07107-10410
A
with full ball
M 4 x 0,5
-
10
-
2.5
2.0
3.5
0.0006
Yes
73181520
4059495992815.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10508
07107-10508
A
with full ball
M 5 x 0,5
-
8
-
3.0
2.5
4.5
0.0007
Yes
73181520
4059495992822.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10512
07107-10512
A
with full ball
M 5 x 0,5
-
12
-
3.0
2.5
4.5
0.0012
Yes
73181520
4059495992839.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10610
07107-10610
A
with full ball
M 6 x 0,5
-
10,8
-
4.0
3.0
9.0
0.0015
Yes
73181520
4059495992846.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10612
07107-10612
A
with full ball
M 6 x 0,5
-
12,8
-
4.0
3.0
9.0
0.0022
Yes
73181520
4059495992853.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10616
07107-10616
A
with full ball
M 6 x 0,5
-
16,8
-
4.0
3.0
9.0
0.0027
Yes
73181520
4059495992860.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10620
07107-10620
A
with full ball
M 6 x 0,5
-
20,8
-
4.0
3.0
9.0
0.0034
Yes
73181520
4059495992877.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10625
07107-10625
A
with full ball
M 6 x 0,5
-
25,8
-
4.0
3.0
9.0
0.0044
Yes
73181520
4059495992884.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10810
07107-10810
A
with full ball
M 8 x 1
-
11.2
-
5.5
4.0
10.0
0.0026
Yes
73181520
4059495992600.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-10820
07107-10820
A
with full ball
M 8 x 1
-
21.2
-
5.5
4.0
15.0
0.0056
Yes
73181520
4059495992617.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11012
07107-11012
A
with full ball
M 10 x 1
-
13.7
-
7.0
5.0
20.0
0.0053
Yes
73181520
4059495992624.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11025
07107-11025
A
with full ball
M 10 x 1
-
26.7
-
7.0
5.0
20.0
0.0116
Yes
73181520
4059495992631.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11216
07107-11216
A
with full ball
M 12 x 1,5
-
18.0
-
8.5
6.0
30.0
0.0096
Yes
73181520
4059495992648.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11230
07107-11230
A
with full ball
M 12 x 1,5
-
32.0
-
8.5
6.0
30.0
0.0190
Yes
73181520
4059495992655.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11620
07107-11620
A
with full ball
M 16 x 1,5
-
23.3
-
12.0
8.0
60.0
0.0227
Yes
73181520
4059495992662.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-11635
07107-11635
A
with full ball
M 16 x 1,5
-
38.3
-
12.0
8.0
60.0
0.0414
Yes
73181520
4059495992679.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-12030
07107-12030
A
with full ball
M 20 x 1,5
-
34.2
-
15.0
10.0
90.0
0.0537
Yes
73181520
4059495992686.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-12040
07107-12040
A
with full ball
M 20 x 1,5
-
44.2
-
15.0
10.0
90.0
0.0760
Yes
73181520
4059495992693.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20406
07107-20406
B
with flattened ball
M 4 x 0,5
1,3
-
5,6
2.5
2.0
3.5
0.0003
Yes
73181520
4059495992891.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20410
07107-20410
B
with flattened ball
M 4 x 0,5
1,3
-
9,6
2.5
2.0
3.5
0.0006
Yes
73181520
4059495992907.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20508
07107-20508
B
with flattened ball
M 5 x 0,5
2,2
-
7,5
3.0
2.5
4.5
0.0007
Yes
73181520
4059495992914.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20512
07107-20512
B
with flattened ball
M 5 x 0,5
2,2
-
11,5
3.0
2.5
4.5
0.0012
Yes
73181520
4059495992921.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20610
07107-20610
B
with flattened ball
M 6 x 0,5
3,2
-
10
4.0
3.0
9.0
0.0015
Yes
73181520
4059495992938.000
31.12.2099
98% Warenverfügbarkeit. N...
07107-20612
07107-20612
B
with flattened ball
M 6 x 0,5
3,2
-
12
4.0
3.0
9.0
0.0018
Yes
73181520
4059495992945.000
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D