Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06931-10 - Bügelgriffe Edelstahl mit Dichtring im Hygienic DESIGN
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/k1962.prj},{NB=06931-10-111205300},{BEST=06931-10-111205300},{MATERIAL=Edelstahl},{A=300},{B=12},{D=M5},{D1=13.25},{H=50},{H1=2.0},{L=431.25},{T=10},{TRAG=1000},{GEW=0.3400},{BS=Infotext},{ROHS=Yes},{ZTN=73269098},{EAN=4059495816357},{FILTER=KIPP,NORELEM,KIPP_USA,},{NDM=5},{XA=16.000},{XB=2.000},{XC=7.400},{XD=3.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=Edelstahl glänzend},{ZGT=Bügelgriff},{ZGT1=Dichtring}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
Length
[mm]
B
Diameter
[mm]
D
thread
[mm]
D1
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
Load capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06931-10-111004120
06931-10-111004120
stainless steel
120
10
M4
11.25
45
2.0
131.25
8
1000
0.1200
Yes
73269098
4059495816302
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111004200
06931-10-111004200
stainless steel
200
10
M4
11.25
45
2.0
211.25
8
1000
0.1750
Yes
73269098
4059495816319
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111004300
06931-10-111004300
stainless steel
300
10
M4
11.25
45
2.0
311.25
8
1000
0.2300
Yes
73269098
4059495816326
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111205120
06931-10-111205120
stainless steel
120
12
M5
13.25
50
2.0
133.25
10
1000
0.1750
Yes
73269098
4059495816333
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111205200
06931-10-111205200
stainless steel
200
12
M5
13.25
50
2.0
213.25
10
1000
0.2450
Yes
73269098
4059495816340
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111205300
06931-10-111205300
stainless steel
300
12
M5
13.25
50
2.0
431.25
10
1000
0.3400
Yes
73269098
4059495816357
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111406120
06931-10-111406120
stainless steel
120
14
M6
15.74
55
2.5
135.74
12
1000
0.2550
Yes
73269098
4059495816364
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111406200
06931-10-111406200
stainless steel
200
14
M6
15.74
55
2.5
215.74
12
1000
0.3220
Yes
73269098
4059495816371
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111406300
06931-10-111406300
stainless steel
300
14
M6
15.74
55
2.5
315.74
12
1000
0.5100
Yes
73269098
4059495816388
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111808120
06931-10-111808120
stainless steel
120
18
M8
19.74
65
2.5
139.74
12
1000
0.4600
Yes
73269098
4059495816395
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111808200
06931-10-111808200
stainless steel
200
18
M8
19.74
65
2.5
219.74
12
1000
0.5800
Yes
73269098
4059495816401
31.12.2099
98% Warenverfügbarkeit. N...
06931-10-111808300
06931-10-111808300
stainless steel
300
18
M8
19.74
65
2.5
319.74
12
1000
0.9200
Yes
73269098
4059495816418
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D