Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06309 - Machine handles revolving silimar aluminium, DIN 98 Form E
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06309.prj},{NB=06309-0820067},{BEST=06309-0820067},{MATERIAL=Aluminium},{D=M 8},{D1=20},{D4=13},{D6=18},{L=13},{L1=67.0},{L3=6.0},{L4=6.0},{SW=4},{GEW=0.0523},{BS=Infotext},{ROHS=Yes},{ZTN=76161090},{EAN=4059495089072},{FILTER=KIPP,NORELEM,KIPP_USA,NOVONOX,BLOHM},{NDM=8.000},{TAB=2},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D4
diameter
[mm]
D6
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06309-0616055
06309-0616055
Aluminium
M 6
16
10
14
11
54.5
5.5
5.0
3
0.0320
Yes
76161090
4059495089065
31.12.2099
98% Warenverfügbarkeit. N...
06309-0820067
06309-0820067
Aluminium
M 8
20
13
18
13
67.0
6.0
6.0
4
0.0523
Yes
76161090
4059495089072
31.12.2099
98% Warenverfügbarkeit. N...
06309-1025083
06309-1025083
Aluminium
M 10
25
16
21
13
83.0
8.0
6.5
5
0.1056
Yes
76161090
4059495089089
31.12.2099
98% Warenverfügbarkeit. N...
06309-1232105
06309-1232105
Aluminium
M 12
32
20
26
16
105.5
10.5
8.0
6
0.2283
Yes
76161090
4059495089096
31.12.2099
98% Warenverfügbarkeit. N...
06309-1636117
06309-1636117
Aluminium
M 16
36
22
29
26
117.0
11.0
9.0
8
0.3026
Yes
76161090
4059495089102
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D