Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05130 - Toggle clamps horizontal with straight foot
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05130_asmtab.prj},{NB=05130-060026},{L=106},{L1MIN=26},{L1MAX=51},{L3=45},{L4=8.5},{L5=11.5},{L6=60},{HMIN=65.5},{HMAX=124},{H1=36.0},{H2=14},{H4=10.5},{AMIN=24},{AMAX=28},{D1=6},{J=6.5},{S=17},{S1=3.0},{S2=6},{F=1.0},{GEW=0.2488},{EAN=4059495051901},{NDM=6.0},{VERS=2.0},{XA=48.000},{VERS1=7.000},{WHO=85.000},{WLO=44.334},{WHEO=74.093},{XB=5.000},{BEST=05130-06},{M=M 6 x 48},{REF=05200-205},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{PPATH=05130_schb.prj},{EOL=31.12.2099},{POS=0},{L1=26},{Y=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L3
length of foot
[mm]
L4
distance of boreholes
[mm]
L5
distance
[mm]
L6
Length
[mm]
HMIN
min. height
[mm]
HMAX
max. height
[mm]
H2
height
[mm]
AMIN
min. borehole distance
[mm]
AMAX
max. borehole distance
[mm]
M
clamping spindle
[mm]
D1
borehole diameter
[mm]
J
distance
[mm]
S
width
[mm]
S1
Material thickness
[mm]
S2
Material thickness
[mm]
F
Clamping force
[kN]
REF
Rectaingular Plastic Grips
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
YY
displacement of clamping screw
[mm]
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05130-05
05130-05
76
35
7.5
9.5
44
42.0
87
12
16
20
M 5 x 35
6
7.0
14
2.0
4
0.8
05200-200
0.0965
Yes
82057000
4059495051895
15.000
31.12.2099
98% Warenverfügbarkeit. N...
05130-06
05130-06
106
45
8.5
11.5
60
65.5
124
14
24
28
M 6 x 48
6
6.5
17
3.0
6
1.0
05200-205
0.2488
Yes
82057000
4059495051901
25.500
31.12.2099
98% Warenverfügbarkeit. N...
05130-08
05130-08
140
55
13.5
19.0
82
81.5
154
16
24
28
M 8 x 60
7
8.0
20
3.0
6
2.3
05200-210
0.3861
Yes
82057000
4059495051918
32.500
31.12.2099
98% Warenverfügbarkeit. N...
05130-10
05130-10
172
65
10.5
20.0
100
98.0
205
20
40
44
M 10 x 70
9
9.0
23
3.5
7
3.5
05200-215
0.7089
Yes
82057000
4059495051925
48.500
31.12.2099
98% Warenverfügbarkeit. N...
05130-12
05130-12
215
80
18.0
25.5
130
112.0
260
24
40
44
M 12 x 80
9
12.0
26
4.0
8
4.6
05200-220
1.1420
Yes
82057000
4059495051932
54.000
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D