Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04233 - Cam levers adjustable steel, with external thread
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Cam levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/exzenterhebel/04233_3_asmtab.prj},{NB=04233-1502206X50},{BEST=04233-1502206X50},{GR=1},{D=M 6},{D1=18.1},{D2=9},{B=21.5},{B1=15},{H=14.5},{H1=22.0},{A=70.4},{A1=79.2},{F=4},{HANDKRAFT=120},{S=1.2},{L=50},{GEW=0.0834},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495290874},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{TYP=8.000},{ZGT=Stift zur Feinjustage des Spannhebels },{IMPERIAL=MM},{PPATH=04233_3_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
External thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
distance
[mm]
A1
total length
[mm]
F
Clamping force
[kN]
HANDKRAFT
hand force
[N]
S
stroke
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04233-1502205X20
04233-1502205X20
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0760
Yes
73181520
4059495290805
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502205X30
04233-1502205X30
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0774
Yes
73181520
4059495290812
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502205X40
04233-1502205X40
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0781
Yes
73181520
4059495290829
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502205X50
04233-1502205X50
1
M 5
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0796
Yes
73181520
4059495290836
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502206X20
04233-1502206X20
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
20
0.0774
Yes
73181520
4059495290843
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502206X30
04233-1502206X30
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
30
0.0796
Yes
73181520
4059495290850
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502206X40
04233-1502206X40
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
40
0.0814
Yes
73181520
4059495290867
31.12.2099
98% Warenverfügbarkeit. N...
04233-1502206X50
04233-1502206X50
1
M 6
18.1
9
21.5
15
14.5
22.0
70.4
79.2
4
120
1.2
50
0.0834
Yes
73181520
4059495290874
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502208X25
04233-2502208X25
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2506
Yes
73181520
4059495291284
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502208X30
04233-2502208X30
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2430
Yes
73181520
4059495291291
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502208X40
04233-2502208X40
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2460
Yes
73181520
4059495291307
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502208X50
04233-2502208X50
2
M 8
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2490
Yes
73181520
4059495291314
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502210X25
04233-2502210X25
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
25
0.2450
Yes
73181520
4059495291321
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502210X30
04233-2502210X30
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
30
0.2500
Yes
73181520
4059495291338
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502210X40
04233-2502210X40
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
40
0.2624
Yes
73181520
4059495291345
31.12.2099
98% Warenverfügbarkeit. N...
04233-2502210X50
04233-2502210X50
2
M 10
27.1
11
33.3
24
18.0
28.5
96.0
108.0
8
350
1.5
50
0.2668
Yes
73181520
4059495291352
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D