目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0290 - Servo-assisted 2/2 way diaphragm valve
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/0290.prj},{NB=0290-139189-Servogesteuertes 2/2-Wege-Membranventil},{BUNR=139189},{PPATH=0290sbldnxx.prj},{WW=A},{DN=32.0},{WKST=MS},{DWST=EPDM},{LTA1=87},{LTA=G 1 1/4},{VA=MIN},{GWL=20.000},{SPFR=230 / UC / DC},{KV=16.0},{DB=0-12},{CNSMASSEXACT=2.645},{WKSTGEH=MS},{WKSTDEC=MS},{VAR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
WKST
Werkstoff
ⁿ/ₐ
DWST
diaphragm material
ⁿ/ₐ
LTA1
[mm]
LTA
Port connection
ⁿ/ₐ
VA
Darstellung
ⁿ/ₐ
GWL
Gewindelänge
[mm]
SPFR
Voltage/Frequency
[V/Hz]
KV
Cv-Value water
[m3/h]
DB
Pressure range
[bar]
CNSMASSEXACT
Weight
[kg]
WKSTGEH
WKST-Gehäuse
ⁿ/ₐ
WKSTDEC
WKST-Deckel
ⁿ/ₐ
VAR
Variante
ⁿ/ₐ
0290-019566-Servo-assiste...
019566
A
12.0
MS
NBR
84
G 1/2
14.000
110 / 60
1.8
0-16
0.687
MS
MS
0290-020726-Servo-assiste...
020726
A
12.0
MS
FKM
84
G 1/2
14.000
240 / 50
1.8
0-16
0.687
MS
MS
0290-042886-Servo-assiste...
042886
A
12.0
MS
FKM
84
G 1/2
14.000
230 / 50
1.8
0-16
0.736
MS
MS
0290-043683-Servo-assiste...
043683
A
12.0
MS
NBR
84
G 1/2
14.000
240 / 50
1.8
0-16
0.736
MS
MS
0290-043816-Servo-assiste...
043816
A
12.0
MS
NBR
84
G 1/2
14.000
024 / 50
1.8
0-16
0.687
MS
MS
0290-044373-Servo-assiste...
044373
A
12.0
MS
NBR
84
G 1/2
14.000
230 / 50
1.8
0-16
0.688
MS
MS
0290-044816-Servo-assiste...
044816
A
12.0
MS
EPDM
84
G 1/2
14.000
230 / 50
1.8
0-16
0.658
MS
MS
0290-045931-Servo-assiste...
045931
A
12.0
MS
EPDM
84
G 1/2
14.000
024 / 50
1.8
0-16
0.659
MS
MS
0290-048707-Servo-assiste...
048707
A
12.0
MS
FKM
84
G 1/2
14.000
024 / 50
1.8
0-16
0.690
MS
MS
0290-049050-Servo-assiste...
049050
A
12.0
MS
EPDM
84
G 1/2
14.000
024 / UC / DC
1.8
0-16
0.662
MS
MS
0290-049055-Servo-assiste...
049055
A
12.0
MS
EPDM
84
G 1/2
14.000
110 / 50
1.8
0-16
0.689
MS
MS
0290-049229-Servo-assiste...
049229
A
12.0
MS
FKM
84
G 1/2
14.000
024 / UC / DC
1.8
0-16
0.693
MS
MS
0290-049500-Servo-assiste...
049500
A
12.0
MS
NBR
84
G 1/2
14.000
110 / 50
1.8
0-16
0.656
MS
MS
0290-050294-Servo-assiste...
050294
A
12.0
MS
NBR
84
G 1/2
14.000
024 / UC / DC
1.8
0-16
0.900
MS
MS
0290-053771-Servo-assiste...
053771
A
12.0
MS
NBR
84
G 1/2
14.000
048 / 50
1.8
0-16
0.656
MS
MS
0290-054065-Servo-assiste...
054065
A
12.0
MS
NBR
84
G 1/2
14.000
230 / UC / DC
1.8
0-16
0.656
MS
MS
0290-054288-Servo-assiste...
054288
A
12.0
MS
NBR
84
G 1/2
14.000
110 / UC / DC
1.8
0-16
0.656
MS
MS
0290-057105-Servo-assiste...
057105
A
12.0
MS
NBR
84
G 1/2
14.000
220 / 60
1.8
0-16
0.656
MS
MS
0290-058544-Servo-assiste...
058544
A
12.0
MS
EPDM
84
G 1/2
14.000
110 / UC / DC
1.8
0-16
0.656
MS
MS
0290-058968-Servo-assiste...
058968
A
12.0
MS
EPDM
84
G 1/2
14.000
024 / 60
1.8
0-16
0.656
MS
MS
0290-059240-Servo-assiste...
059240
A
12.0
MS
FKM
84
G 1/2
14.000
110 / 50
1.8
0-16
0.692
MS
MS
0290-059419-Servo-assiste...
059419
A
12.0
MS
NBR
84
G 1/2
14.000
012 / 50
1.8
0-16
0.692
MS
MS
0290-059608-Servo-assiste...
059608
A
12.0
MS
FKM
84
G 1/2
14.000
230 / 50
1.8
0-16
0.692
MS
MS
0290-059719-Servo-assiste...
059719
A
12.0
MS
FKM
84
G 1/2
14.000
042 / 50
1.8
0-16
0.692
MS
MS
0290-061663-Servo-assiste...
061663
A
12.0
MS
NBR
84
G 1/2
14.000
120 / 60
1.8
0-16
0.692
MS
MS
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D