Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01852 - Tombstones cube grey cast iron
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Cube tombstone
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwuerfel/01852_asmtab.prj},{NB=01852-320180},{A=32.5},{D2=400},{E=32},{E1=25},{H=381},{H1=80},{H2=378},{L=330},{L1=180},{L2=52},{L3=174},{GEW=62.000},{XA=77.5},{NDM=8.0},{KDM=6.647},{ST=1.25},{XB=20.0},{XC=25.0},{XD=32.5},{XE=16.0},{XF=5.0},{XG=174.0},{XH=3.0},{XI=125.0},{XJ=17.5},{NDM1=6.0},{KDM1=4.917},{ST1=1.00},{XK=22.0},{XL=27.0},{XM=2.0},{BEST=01852-320180},{BS=Infotext},{ROHS=Yes},{ZTN=84662020},{EAN=4059495006994},{RINGSCHR=M 8},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,},{PPATH=01852_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
width
[mm]
D2
diameter
[mm]
E
height
[mm]
E1
Length
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01852-320180
01852-320180
32.5
400
32
25
381
80
378
330
180
52
174
62.000
Yes
84662020
4059495006994
98% Warenverfügbarkeit. N...
31.12.2099
01852-400270
01852-400270
50.0
500
32
32
485
92
482
410
270
62
262
153.000
Yes
84662020
4059495007007
98% Warenverfügbarkeit. N...
31.12.2099
01852-500320
01852-500320
55.0
630
40
40
603
100
600
510
320
70
312
292.000
Yes
84662020
4059495007014
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D