카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD모델 선택
{buerkert/magnetventile/22wege/0131.prj},{NB=0131-122060-Kipphebelventil 2/2 Wege oder 3/2 Wege direktwirkend},{BUNR=122060},{WW=F},{DN=10},{WKST=PV},{LTAS=KM25},{DSG=2},{DSA=2},{LTA=Klebemuffe Ø20},{GSD=1},{VAR=0},{KV=4.000},{DRUCK=0 - 0,5},{SPFR=230/UC},{DWST=FKM},{L1=136.000},{A5=43.000},{A6=23.000},{A8=6.000},{A9=3.000},{B1=5.000},{B2=41.000},{A3=19.000},{A4=27.500},{A7=5.000},{A10=20.200},{A11=16.000},{A12=MIN},{A1=14.000},{A2=30.000},{CNSMASSEXACT=1.160}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
LTAS
Port connection
ⁿ/ₐ
DSG
Darstellung Gehäuse
ⁿ/ₐ
DSA
Darstellung Anschluß
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
GSD
Gerätesteckdose
ⁿ/ₐ
VAR
El. Rückmelder
ⁿ/ₐ
KV
Kv value water
[m3/h]
DRUCK
Pressure range
[bar]
SPFR
voltage / frequency V/Hz
[V/Hz]
DWST
Sealing material
[mm]
L1
Länge Gehäuse
[mm]
B1
Bund Mutter außen
[mm]
B2
Außen-DM Mutter
[mm]
A12
Thread length
[mm]
CNSMASSEXACT
Weight
[kg]
0131-017112-Direct-acting...
017112
A
10
PV
KM24
1
2
True union Ø16
1
1
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-046949-Direct-acting...
046949
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
EPDM
130.000
4.000
33.000
1.021
0131-047915-Direct-acting...
047915
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
FKM
130.000
4.000
33.000
1.050
0131-050443-Direct-acting...
050443
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
FKM
130.000
4.000
33.000
1.010
0131-050549-Direct-acting...
050549
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-051549-Direct-acting...
051549
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
240/50
EPDM
130.000
4.000
33.000
0.964
0131-051550-Direct-acting...
051550
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
240/50
FKM
130.000
4.000
33.000
1.010
0131-052624-Direct-acting...
052624
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
110/50
EPDM
130.000
4.000
33.000
0.964
0131-052953-Direct-acting...
052953
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/50
FKM
130.000
4.000
33.000
1.050
0131-077973-Direct-acting...
077973
A
10
PV
KM24
1
2
True union Ø16
1
1
2.000
0 - 3
024/UC
EPDM
130.000
4.000
33.000
1.021
0131-247590-Direct-acting...
247590
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/60
EPDM
130.000
4.000
33.000
0.964
0131-253777-Direct-acting...
253777
A
10
PV
KM24
1
2
True union Ø16
0
0
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-264450-Direct-acting...
264450
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/UC
EPDM
130.000
4.000
33.000
1.030
0131-265492-Direct-acting...
265492
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
048/50
EPDM
130.000
4.000
33.000
0.964
0131-393190-Direct-acting...
393190
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
FKM
130.000
4.000
33.000
1.050
0131-423729-Direct-acting...
423729
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
FKM
130.000
4.000
33.000
1.050
0131-025551-Direct-acting...
025551
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/UC
EPDM
136.000
5.000
41.000
1.030
0131-043629-Direct-acting...
043629
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
048/50
FKM
136.000
5.000
41.000
1.082
0131-047683-Direct-acting...
047683
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/50
EPDM
136.000
5.000
41.000
1.030
0131-054820-Direct-acting...
054820
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/UC
FKM
136.000
5.000
41.000
1.082
0131-055817-Direct-acting...
055817
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/50
FKM
136.000
5.000
41.000
1.039
0131-055820-Direct-acting...
055820
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
110/50
FKM
136.000
5.000
41.000
1.039
0131-056060-Direct-acting...
056060
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/UC
FKM
136.000
5.000
41.000
1.082
0131-056789-Direct-acting...
056789
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/50
FKM
136.000
5.000
41.000
1.031
0131-056791-Direct-acting...
056791
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/50
EPDM
136.000
5.000
41.000
1.030
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D