Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01265 - Tombstone, grey cast iron, double-sided, with pre-machined clamping faces
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Angle Plate
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwinkel/01265_10.prj},{NB=01265-100050075},{D2=20},{D3X=16},{D5X=16},{H=750},{H1=50},{H3=18},{L=500},{L1=201},{L2=400},{L3=200},{A1=200},{L4=0},{A2=400},{L5=250},{L6=200},{L7=75},{L8=0},{A3=0},{L11=25},{L9X=MIN},{L10=MIN},{TX=MIN},{N=0},{NL=0},{NL1=0},{ANZAHL=0},{GEW=685.000},{VERS=2},{XX=MIN},{XA=MIN},{XB=MIN},{XC=20.0},{XD=13.5},{XE=12.8},{XF=MIN},{XG=MIN},{XH=MIN},{XI=60.0},{NDM=MIN},{ST=0.00},{NDM1=20.0},{ST1=35.00},{A4=0},{A5=350},{A6=20},{A7=175},{B1=25},{B2=110},{B3=110},{B4=60},{B5=50},{B6=40.500},{AGEW=0},{KDM=MIN},{KDM1=MIN},{XJ=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XK=MIN},{XL=MIN},{XM=MIN},{XN=MIN},{XO=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{XX1=MIN},{XA1=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
thread
[mm]
H
height
[mm]
H1
height
[mm]
H3
Hohe
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L11
Length
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01265-100030050
01265-100030050
20
M12
M10
M12
500
50
15
300
81
250
200
0
150
100
40
0
0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100040050
01265-100040050
20
M16
M12
M16
500
50
18
400
151
320
300
200
200
150
55
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100040065
01265-100040065
20
M16
M12
M16
650
50
18
400
151
320
300
200
200
150
55
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100050060
01265-100050060
20
M16
M12
M16
600
50
18
500
201
400
200
0
250
200
75
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100050075
01265-100050075
20
M16
M12
M16
750
50
18
500
201
400
200
0
250
200
75
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100063070
01265-100063070
25
M16
M16
M16
700
50
18
630
251
500
400
0
315
200
100
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100063085
01265-100063085
25
M16
M16
M16
850
50
18
630
251
500
400
0
315
200
100
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100080080
01265-100080080
25
M16
M16
M16
800
50
18
800
301
640
600
400
400
300
135
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100080100
01265-100080100
25
M16
M16
M16
1000
50
18
800
301
640
600
400
400
300
135
0
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100100100
01265-100100100
25
M20
M20
M16
1000
55
18
1000
351
800
400
200
500
400
165
600
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-100100125
01265-100100125
25
M20
M20
M16
1250
55
18
1000
351
800
400
200
500
400
165
600
25
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D