您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W722CIN - COMPLETE STAINLESS STEEL KNOB-STYLE SPRING PLUNGER WITH LOCKING POSITION AND FINE PITCH THREAD
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w722cin.prj},{NB=W722.I0601CIN},{SHA256=9GN4tuNgo29SrQUpLBOX07KzKj3sPaAo6alJ5GN4riE=},{INAME=w7222ei0601cin},{NAME=w722.i0601cin},{NNCUSTOM=W722CIN},{NTCUSTOM=COMPLETE STAINLESS STEEL KNOB-STYLE SPRING PLUNGER WITH LOCKING POSITION AND FINE PITCH THREAD},{NBCUSTOM=W722.I0601CIN},{LINACUSTOM=W722.I0601CIN},{STEPFILE=W722.I0601CIN.step},{PNGFILE=W722CIN.png},{DWGFILE=W722CIN.dwg},{CODE=W722.I0601CIN},{MIS01=27},{MIS02=61},{MIS03=20},{MIS04=18},{MIS05=7.5},{MIS06=M12x1,5},{MIS07=14},{MIS08=14},{MIS09=14},{MIS10=6},{MIS11=6},{MIS12=6},{MIS13=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
h
[mm]
MIS04
h1
[mm]
MIS05
h3
[mm]
MIS06
d2
[mm]
MIS07
d
[mm]
MIS08
d3
[mm]
MIS09
e
[mm]
MIS10
s
[mm]
MIS11
d1 -0,02 -0,04
[mm]
MIS12
Q
[mm]
MIS13
Weight
[gr]
W722.I0501CIN
W722.I0501CIN
22
52
17
15
6.5
M10x1
12
12
12
5
5
5
-
W722.I0601CIN
W722.I0601CIN
27
61
20
18
7.5
M12x1,5
14
14
14
6
6
6
-
W722.I0801CIN
W722.I0801CIN
32
77
26
23
9.5
M16x1,5
19
19
19
8
8
8
-
W722.I1001CIN
W722.I1001CIN
33
90
33
30
11.5
M20x1,5
19
19
22
10
10
10
210
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D