您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
QA認證資訊
目錄: Colson Group
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Colson Group
FL - Single Flange Wheels
Colson Group
Albion
Wheels
Powered by
CAD模型選擇
{colsongroup/albion/wheels/fl_asmtab.prj},{NB=FL0520912},{PN=FL0520912},{PN1=0520912_fl},{A=5},{A1=5.000},{B=6},{B1=6.000},{C=1-1/8},{C1=1.125},{D=1-15/16},{D1=1.938},{E=3-1/2},{E1=3.500},{F=2-1/2},{F1=2.500},{G=1-15/16},{G1=1.938},{H=13/16},{H1=0.813},{I=15/16},{I1=0.938},{J=3/8},{J1=0.375},{PPATH=fl_templ.prj},{CAP=1000},{BEARING=3/4},{WEIGHT=6-1/2},{ROLLER=Tapered Roller},{ROLLER1=09}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
PN
Part No.
ⁿ/ₐ
A
Wheel Diameter
[Inch]
B
Flange Diameter
[Inch]
C
Tread Width
[Inch]
D
Overall Width
[Inch]
E
Hub Length
[Inch]
F
Hub Diameter
[Inch]
G
Bore ID
[Inch]
H
Flange Width
[Inch]
I
Hub Offset
[Inch]
J
Hub Offset J
[Inch]
CAP
Capacity
ⁿ/ₐ
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Range
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
FL0320112
FL0320112
3
4
1
1-3/8
2-3/16
1-5/8
1-3/16
3/8
9/16
1/4
700
3/4
3
Straight Roller
Up to +800°F
Brinell 145
FL0310112
FL0310112
3-1/4
4
1
1-3/8
2-3/16
1-3/4
1-3/16
3/8
19/32
7/32
700
3/4
3
Straight Roller
Up to +800°F
Brinell 145
FL0410116
FL0410116
4-1/2
5-1/2
1-9/16
2-3/8
2-1/2
2-1/2
1-15/16
13/16
1/16
1/16
1500
1
9-1/2
Straight Roller
Up to +800°F
Brinell 145
FL0410912
FL0410912
4-1/2
5-1/2
1-9/16
2-3/8
2-1/2
2-1/2
1-15/16
13/16
1/16
1/16
1500
3/4
9-1/2
Tapered Roller
Up to +800°F
Brinell 145
FL0510112
FL0510112
5
6
1-1/8
1-1/2
2-3/16
1-3/4
1-3/16
3/8
11/32
11/32
500
3/4
5-1/4
Straight Roller
Up to +800°F
Brinell 145
FL0520112
FL0520112
5-3/8
6-1/8
1-5/16
1-11/16
2-3/16
1-3/4
1-3/16
3/8
13/32
3/32
900
3/4
5
Straight Roller
Up to +800°F
Brinell 145
FL0520116
FL0520116
5
6
1-1/8
1-15/16
3-1/4
2-1/2
1-15/16
13/16
15/16
3/8
1000
1
6-1/2
Straight Roller
Up to +800°F
Brinell 145
FL0520912
FL0520912
5
6
1-1/8
1-15/16
3-1/2
2-1/2
1-15/16
13/16
15/16
3/8
1000
3/4
6-1/2
Tapered Roller
Up to +800°F
Brinell 145
FL0620112
FL0620112
6
6-3/4
1-5/8
2
2-3/16
1-3/4
1-3/16
3/8
3/32
3/32
900
3/4
8-1/2
Straight Roller
Up to +800°F
Brinell 145
FL0720116
FL0720116
7-1/6
8-3/4
1-3/4
2-3/16
2-3/4
2-5/8
1-15/16
7/16
9/32
9/32
1200
1
12-3/4
Straight Roller
Up to +800°F
Brinell 145
FL0720912
FL0720912
7-1/6
8-3/4
1-3/4
2-3/16
3
2-5/8
1-15/16
7/16
9/32
9/32
1200
3/4
12-3/4
Tapered Roller
Up to +800°F
Brinell 145
FL0840116
FL0840116
8
9-1/2
2
2-1/2
3-1/4
3
1-15/16
1/2
3/8
3/8
1600
1
16-1/4
Straight Roller
Up to +800°F
Brinell 145
FL0840912
FL0840912
8
9-1/2
2
2-1/2
3-1/2
3
1-15/16
1/2
3/8
3/8
1600
3/4
16-1/4
Tapered Roller
Up to +800°F
Brinell 145
FL1050116
FL1050116
10
12
2-3/8
3
3-1/4
3
1-15/16
5/8
1/8
1/8
2000
1
29-1/4
Straight Roller
Up to +800°F
Brinell 145
FL1050912
FL1050912
10
12
2-3/8
3
3-1/4
3
1-15/16
5/8
1/8
1/8
2000
3/4
29-1/4
Tapered Roller
Up to +800°F
Brinell 145
FL1460120
FL1460120
14
16
3
3-5/8
4-1/4
4-1/4
2-7/16
5/8
5/16
5/16
3000
1-1/4
56
Straight Roller
Up to +800°F
Brinell 145
FL1460916
FL1460916
14
16
3
3-5/8
4-1/2
4-1/4
2-7/16
5/8
5/16
5/16
3000
1
56
Tapered Roller
Up to +800°F
Brinell 145
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D