Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7979 - Spring lock washers for screws with cylindrical heads (Attention: recalled without substitution)
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_7980.prj},{NB=Federring DIN 7980 18 37200.180.001(High)},{CNSORDERNO=37200.180.001},{VARIANT=0},{PACKAGING=250},{FABNETWEIGHT=6.600},{DA=19.0},{DW=26.400},{H=3.500},{R=1.000},{D1=18.000},{NENNID=M18},{D=M18},{BRAND=Fabory},{STANDARD=DIN 7980},{THREAD=},{THREADDIRECTIO=},{STYLE=For cylindrical head screws},{TYPE=Helical spring lock washer},{BASICMATERIAL=Steel},{GRADE=DIN267-26},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=BS4464 A},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492766946},{INTRASTATCODE=7318210095},{ECLASS=},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=18},{FAB_GEO=For nom. size=M18;d1 (min.)=18.2;d2 (max.)=26.4;s=3.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Thread max.
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area max.
[mm]
DW
Outer diameter of bearing face
[mm]
H
Height
[mm]
R
Radius
[mm]
Single coil spring washer...
37200.030.001
M3
M3
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00011
BS4464 A
Y
8715492766755
7318210095
31161811
EC002345
250
3.4
5.600
1.000
0.200
Single coil spring washer...
37220.030.001
M3
M3
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00010
BS4464 A
Y
8715492767097
7318210095
31161811
EC002345
250
3.4
5.600
1.000
0.200
Single coil spring washer...
37200.040.001
M4
M4
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00020
BS4464 A
Y
8715492766786
7318210095
31161811
EC002345
250
4.4
7.000
1.200
0.200
Single coil spring washer...
37220.040.001
M4
M4
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00018
BS4464 A
Y
8715492767110
7318210095
31161811
EC002345
250
4.4
7.000
1.200
0.200
Single coil spring washer...
37200.050.001
M5
M5
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00046
BS4464 A
Y
8715492766816
7318210095
31161811
EC002345
250
5.4
8.800
1.600
0.200
Single coil spring washer...
37220.050.001
M5
M5
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00041
BS4464 A
Y
8715492767127
7318210095
31161811
EC002345
250
5.4
8.800
1.600
0.200
Single coil spring washer...
37200.060.001
M6
M6
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00048
BS4464 A
Y
8715492766823
7318210095
31161811
EC002345
250
6.5
9.900
1.600
0.300
Single coil spring washer...
37220.060.001
M6
M6
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00047
BS4464 A
Y
8715492767134
7318210095
31161811
EC002345
250
6.5
9.900
1.600
0.300
Single coil spring washer...
37200.080.001
M8
M8
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00094
BS4464 A
Y
8715492766854
7318210095
31161811
EC002345
200
8.5
12.700
2.000
0.500
Single coil spring washer...
37220.080.001
M8
M8
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00089
BS4464 A
Y
8715492767165
7318210095
31161811
EC002345
200
8.5
12.700
2.000
0.500
Single coil spring washer...
37200.100.001
M10
M10
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00178
BS4464 A
Y
8715492766878
7318210095
31161811
EC002345
200
10.7
16.000
2.500
0.800
Single coil spring washer...
37220.100.001
M10
M10
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00198
BS4464 A
Y
8715492767189
7318210095
31161811
EC002345
200
10.7
16.000
2.500
0.800
Single coil spring washer...
37200.120.001
M12
M12
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00209
BS4464 A
Y
8715492766892
7318210095
31161811
EC002345
150
12.7
18.000
2.500
0.800
Single coil spring washer...
37220.120.001
M12
M12
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00228
BS4464 A
Y
8715492767202
7318210095
31161811
EC002345
150
12.7
18.000
2.500
0.800
Single coil spring washer...
37200.140.001
M14
M14
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00362
BS4464 A
Y
8715492766915
7318210095
31161811
EC002345
100
14.7
21.100
3.000
1.000
Single coil spring washer...
37220.140.001
M14
M14
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00380
BS4464 A
Y
8715492767219
7318210095
31161811
EC002345
100
14.7
21.100
3.000
1.000
Single coil spring washer...
37200.160.001
M16
M16
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00527
BS4464 A
Y
8715492766939
7318210095
31161811
EC002345
100
17.0
24.400
3.500
1.000
Single coil spring washer...
37220.160.001
M16
M16
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00536
BS4464 A
Y
8715492767226
7318210095
31161811
EC002345
100
17.0
24.400
3.500
1.000
Single coil spring washer...
37200.180.001
M18
M18
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.00660
BS4464 A
Y
8715492766946
7318210095
31161811
EC002345
250
19.0
26.400
3.500
1.000
Single coil spring washer...
37220.180.001
M18
M18
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.00660
BS4464 A
Y
8717077085886
7318210095
31161811
EC002345
250
19.0
26.400
3.500
1.000
Single coil spring washer...
37200.200.001
M20
M20
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.01200
BS4464 A
Y
8715492766960
7318210095
31161811
EC002345
100
21.2
30.600
4.500
1.000
Single coil spring washer...
37220.200.001
M20
M20
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.01230
BS4464 A
Y
8715492767240
7318210095
31161811
EC002345
100
21.2
30.600
4.500
1.000
Single coil spring washer...
37200.220.001
M22
M22
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.01300
BS4464 A
Y
8715492766977
7318210095
31161811
EC002345
50
23.5
32.900
4.500
1.000
Single coil spring washer...
37220.220.001
M22
M22
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
Zinc plated
0.01300
BS4464 A
Y
8715492767257
7318210095
31161811
EC002345
50
23.5
32.900
4.500
1.000
Single coil spring washer...
37200.240.001
M24
M24
Fabory
DIN 7979
For cylindrical head scre...
Helical spring lock washe...
Steel
DIN267-26
0.01800
BS4464 A
Y
8715492766991
7318210095
31161811
EC002345
50
25.5
35.900
5.000
1.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D