您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
français
magyar
italiano
polski
English
Ensat®-SBD - Thin walled threaded insert, self tapping cutting-bore - for application in plastic
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_sbd_3470.prj},{NB=KerbKonus 347000060110},{AX=6.0},{E=8.0},{P=1.00},{PX=1.03},{B=8.0},{SB=2.8},{KL=1.4},{ZD=7.1},{T=10.0},{KHA=0.7},{KHE=1.4},{SBH=2.1},{ARTNRX=347000060},{L=7.4 - 7.6},{W=>=0.25 - 0.9 E},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{MAT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
PX
k. A.
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum borehole depth for blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
KerbKonus 347000035110
347000035110
M3,5
5.0
0.60
0.62
5.0
4.6 - 4.7
7.0
>=0.25 - 0.9 E
KerbKonus 348000035110
348000035110
M3,5
5.0
0.60
0.62
8.0
4.6 - 4.7
10.0
>=0.25 - 0.9 E
KerbKonus 347000040110
347000040110
M4
6.0
0.70
0.71
6.0
5.4 - 5.6
8.0
>=0.25 - 0.9 E
KerbKonus 348000040110
348000040110
M4
6.0
0.70
0.71
8.0
5.4 - 5.6
10.0
>=0.25 - 0.9 E
KerbKonus 347000050110
347000050110
M5
6.5
0.80
0.81
7.0
6.0 - 6.1
9.0
>=0.25 - 0.9 E
KerbKonus 348000050110
348000050110
M5
6.5
0.80
0.81
10.0
6.0 - 6.1
13.0
>=0.25 - 0.9 E
KerbKonus 347000060110
347000060110
M6
8.0
1.00
1.03
8.0
7.4 - 7.6
10.0
>=0.25 - 0.9 E
KerbKonus 348000060110
348000060110
M6
8.0
1.00
1.03
12.0
7.4 - 7.6
15.0
>=0.25 - 0.9 E
KerbKonus 347000080110
347000080110
M8
10.0
1.25
1.25
9.0
9.3 - 9.5
11.0
>=0.25 - 0.9 E
KerbKonus 348000080110
348000080110
M8
10.0
1.25
1.25
14.0
9.3 - 9.5
17.0
>=0.25 - 0.9 E
KerbKonus 347000100110
347000100110
M10
12.0
1.50
1.53
10.0
11.1 - 11.3
13.0
>=0.25 - 0.9 E
KerbKonus 348000100110
348000100110
M10
12.0
1.50
1.53
18.0
11.1 - 11.3
22.0
>=0.25 - 0.9 E
KerbKonus 347000120110
347000120110
M12
14.0
1.75
1.76
12.0
13.1 - 13.3
15.0
>=0.25 - 0.9 E
KerbKonus 348000120110
348000120110
M12
14.0
1.75
1.76
22.0
13.1 - 13.3
26.0
>=0.25 - 0.9 E
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D