您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 46921 - Phillips pan head thread cutting screws, Type F, Steel, Case harden, Zinc clear plated chromated (ASME B18.6.4)
Bossard Inch
PT, Tapping, Thread forming screws
Thread cutting screws
Powered by
CAD模型選擇
{bossard_inch/pt_tapping_thr_form_screw/thread_cutting_screws/bn_46921.prj},{NB=BN 46921 3639442 phillips pan head thread cutting screw type F 0.164x0.5},{CNSORDERNO=3639442},{BNARTNR=3639442},{BNNORM1=ASME B18.6.4},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Case harden},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#8},{NS1=0.1640},{L=0.500},{TT1=.164-32 UNC},{TT=.164-32 UNC-2A},{ST=Type F Thread Cutting Tapping Screw},{SD=.164-32 x 0.5 - Type F},{SDNB=.164-32x0.5-F},{AMAX=0.322},{AMIN=0.306},{HMAX=0.115},{HMIN=0.105},{R=0.015},{M=0.176},{T=0.095},{N=0.030},{DS=2},{PMAX=0.097},{PMIN=0.071},{TS=UNC},{HP=16C500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
LG
Grip Length
[Inch]
LT
Thread Length
[Inch]
ST
Screw Type
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
R
Head Radius - Min.
[Inch]
M
Recess Diameter - Ref.
[Inch]
T
Recess Depth - Ref.
[Inch]
N
Recess Width - Ref.
[Inch]
DS
Driver Size
ⁿ/ₐ
PMAX
Recess Penetration Gaging Depth - Max.
[Inch]
PMIN
Recess Penetration Gaging Depth - Min.
[Inch]
BN 46921 3639275 phillips...
3639275
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
0.250
.138-32 UNC-2A
0.031
0.219
Type F Thread Cutting Tap...
.138-32 x 0.25 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3401605 phillips...
3401605
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
0.375
.138-32 UNC-2A
0.031
0.344
Type F Thread Cutting Tap...
.138-32 x 0.375 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3633972 phillips...
3633972
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
0.500
.138-32 UNC-2A
0.062
0.438
Type F Thread Cutting Tap...
.138-32 x 0.5 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3639282 phillips...
3639282
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
0.625
.138-32 UNC-2A
0.062
0.563
Type F Thread Cutting Tap...
.138-32 x 0.625 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3639283 phillips...
3639283
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
0.750
.138-32 UNC-2A
0.062
0.688
Type F Thread Cutting Tap...
.138-32 x 0.75 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3639284 phillips...
3639284
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#6
1.000
.138-32 UNC-2A
0.062
0.938
Type F Thread Cutting Tap...
.138-32 x 1 - Type F
0.270
0.256
0.097
0.087
0.015
0.160
0.078
0.028
2
0.080
0.055
BN 46921 3639285 phillips...
3639285
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
0.250
.164-32 UNC-2A
0.031
0.219
Type F Thread Cutting Tap...
.164-32 x 0.25 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639438 phillips...
3639438
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
0.375
.164-32 UNC-2A
0.031
0.344
Type F Thread Cutting Tap...
.164-32 x 0.375 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639442 phillips...
3639442
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
0.500
.164-32 UNC-2A
0.031
0.469
Type F Thread Cutting Tap...
.164-32 x 0.5 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639476 phillips...
3639476
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
0.625
.164-32 UNC-2A
0.062
0.563
Type F Thread Cutting Tap...
.164-32 x 0.625 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639477 phillips...
3639477
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
0.750
.164-32 UNC-2A
0.062
0.688
Type F Thread Cutting Tap...
.164-32 x 0.75 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639478 phillips...
3639478
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#8
1.000
.164-32 UNC-2A
0.062
0.938
Type F Thread Cutting Tap...
.164-32 x 1 - Type F
0.322
0.306
0.115
0.105
0.015
0.176
0.095
0.030
2
0.097
0.071
BN 46921 3639479 phillips...
3639479
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#10
0.375
.190-24 UNC-2A
0.042
0.333
Type F Thread Cutting Tap...
.190-24 x 0.375 - Type F
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
2
0.113
0.089
BN 46921 3639766 phillips...
3639766
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#10
0.500
.190-24 UNC-2A
0.042
0.458
Type F Thread Cutting Tap...
.190-24 x 0.5 - Type F
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
2
0.113
0.089
BN 46921 3639767 phillips...
3639767
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#10
0.625
.190-24 UNC-2A
0.083
0.542
Type F Thread Cutting Tap...
.190-24 x 0.625 - Type F
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
2
0.113
0.089
BN 46921 3639768 phillips...
3639768
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#10
0.750
.190-24 UNC-2A
0.083
0.667
Type F Thread Cutting Tap...
.190-24 x 0.75 - Type F
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
2
0.113
0.089
BN 46921 3639769 phillips...
3639769
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
#10
1.000
.190-24 UNC-2A
0.083
0.917
Type F Thread Cutting Tap...
.190-24 x 1 - Type F
0.373
0.357
0.133
0.122
0.020
0.192
0.112
0.031
2
0.113
0.089
BN 46921 3331388 phillips...
3331388
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
1/4
0.500
.250-20 UNC-2A
0.050
0.450
Type F Thread Cutting Tap...
.250-20 x 0.5 - Type F
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
3
0.144
0.118
BN 46921 3327930 phillips...
3327930
ASME B18.6.4
Steel
Case harden
Zinc Clear Plated Chromat...
1/4
0.750
.250-20 UNC-2A
0.050
0.700
Type F Thread Cutting Tap...
.250-20 x 0.75 - Type F
0.492
0.473
0.175
0.162
0.035
0.274
0.148
0.036
3
0.144
0.118
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D