您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BCTS1 Series - Conduit Trapeze Support
Eaton B-Line
Bolted Framing (Strut Systems)
Conduit Trapeze Support
Powered by
CAD模型選擇
{cooperbline/bolted_framing/cond_trap_supp/bcts1.prj},{NB=BCTS1-60},{PN=BCTS1-60},{NL=60},{NLMM=1524},{A=62.00},{AMM=1575},{CH=30},{WLBS=4.4899},{FINISH=Pre-Galv},{LOD=},{TYPE=BCTB1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Part Number
ⁿ/ₐ
NL
Nominal Length
[Inch]
NLMM
Nominal Length
[mm]
A
Overall Length
[Inch]
AMM
Overall Length
[mm]
CH
Conduit Holes
ⁿ/ₐ
WLBS
Approx WT/PC(LB)
ⁿ/ₐ
WKG
Approx WT/PC(KG)
[kg]
FINISH
Finish
ⁿ/ₐ
BCTS1-12
BCTS1-12
12
305
14.00
355
6
1.0133
0.4596
Pre-Galv
BCTS1-18
BCTS1-18
18
457
20.00
508
9
1.4479
0.6568
Pre-Galv
BCTS1-24
BCTS1-24
24
609
26.00
660
12
1.8825
0.8539
Pre-Galv
BCTS1-30
BCTS1-30
30
762
32.00
813
15
2.3171
1.0510
Pre-Galv
BCTS1-36
BCTS1-36
36
914
38.00
965
18
2.7516
1.2481
Pre-Galv
BCTS1-42
BCTS1-42
42
1067
44.00
1117
21
3.1862
1.4452
Pre-Galv
BCTS1-48
BCTS1-48
48
1219
50.00
1270
24
3.6208
1.6424
Pre-Galv
BCTS1-54
BCTS1-54
54
1371
56.00
1422
27
4.0554
1.8395
Pre-Galv
BCTS1-60
BCTS1-60
60
1524
62.00
1575
30
4.4899
2.0366
Pre-Galv
BCTS1-66
BCTS1-66
66
1676
68.00
1727
33
4.9245
2.2337
Pre-Galv
BCTS1-72
BCTS1-72
72
1829
74.00
1879
36
5.3591
2.4308
Pre-Galv
BCTS1-78
BCTS1-78
78
1981
80.00
2032
39
5.7937
2.6280
Pre-Galv
BCTS1-84
BCTS1-84
84
2133
86.00
2184
42
6.2283
2.8251
Pre-Galv
BCTS1-90
BCTS1-90
90
2286
92.00
2337
45
6.6628
3.0222
Pre-Galv
BCTS1-96
BCTS1-96
96
2438
98.00
2489
48
7.0974
3.2193
Pre-Galv
BCTS1-102
BCTS1-102
102
2591
104.00
2641
51
7.5320
3.4165
Pre-Galv
BCTS1-108
BCTS1-108
108
2743
110.00
2794
54
7.9666
3.6136
Pre-Galv
BCTS1-114
BCTS1-114
114
2895
116.00
2946
57
8.4011
3.8107
Pre-Galv
BCTS1-120
BCTS1-120
120
3048
122.00
3099
60
8.8357
4.0078
Pre-Galv
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D