您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: SKF
Created: 20.01.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SKF
APC 030 - SPLIT PLUMMER BLOCK HOUSINGS - SONL SERIES
SKF
Bearings units and housings
Bearing housings
Split plummer block housings - SONL series
Powered by
CAD模型選擇
{skf/bearings_units_and_housings/bearing_housings/split_plummer_block_housings_-_sonl_series/apc_030.prj},{NB=SKF_SONL 236-536 + 22236 CCK/W33 + H 3136 + TSO 536},{DDA=160.000},{CA=114.000},{DA=320.000},{A=320.000},{A1=240.000},{A2=220.000},{AA=340.000},{AB=360.000},{DD1=205.000},{B1=137.000},{H=455.000},{H0=545.000},{H1=245.000},{H2=75.000},{J=545.000},{J1=150.000},{L=650.000},{N=42.000},{N1=35.000},{S=180.000},{BBA=78.000},{BBB=258.000},{SS2=53.500},{J6=570.000},{N4=20.000},{P1=85.000},{P2=93.000},{R1=278.000},{R2=41.000},{O1=136.000},{O2=220.000},{P55=3750},{P90=1530},{P120=1040},{P150=960},{P180=1250},{PA=500},{Q120=1800},{Q150=1040},{Q180=900},{MASS=213},{CBRTT=350},{G=30.000},{AABRTT=1310},{OLMIN=83.000},{OFMIN=2.900},{OLMAX=115.000},{SEAL=TSO 536},{COVER=},{RING=},{GAUGE=},{OILRING=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Designation
ⁿ/ₐ
DDA
da - Shaft diameter
[mm]
A
A - Base width
[mm]
H
H - Complete housing height
[mm]
H0
H0 - Spherical seat centre height
[mm]
L
L - Overall length
[mm]
HOUSING
Housing
ⁿ/ₐ
XXBT
ⁿ/ₐ
BEARINGX
Designation bearing
ⁿ/ₐ
SKTS2
ⁿ/ₐ
SKTE2
ⁿ/ₐ
SLEEVEO
Adapter sleeve
ⁿ/ₐ
SKF_SONL 217-517 RA + 221...
SONL 217-517 + 2217 K + H...
75.000
163.000
230.000
283.000
330.000
SONL 217-517
Self-aligning ball bearin...
2217 K
TSO 517 A
TSO 517 A
1
SKF_SONL 217-517 RA + C 2...
SONL 217-517 + C 2217 K +...
75.000
163.000
230.000
283.000
330.000
SONL 217-517
CARB toroidal roller bear...
C 2217 K
TSO 517 A
TSO 517 A
1
SKF_SONL 218-518 RA + 221...
SONL 218-518 + 2218 K + H...
80.000
170.000
245.000
298.000
360.000
SONL 218-518
Self-aligning ball bearin...
2218 K
TSO 518 A
TSO 518 A
1
SKF_SONL 218-518 RA + C 2...
SONL 218-518 + C 2218 K +...
80.000
170.000
245.000
298.000
360.000
SONL 218-518
CARB toroidal roller bear...
C 2218 K
TSO 518 A
TSO 518 A
1
SKF_SONL 220-520 RA + 222...
SONL 220-520 + 2220 K + H...
90.000
186.000
270.000
323.000
400.000
SONL 220-520
Self-aligning ball bearin...
2220 K
TSO 520/3.7/16 A
TSO 520/3.7/16 A
1
SKF_SONL 220-520 RA + C 2...
SONL 220-520 + C 2220 K +...
90.000
186.000
270.000
323.000
400.000
SONL 220-520
CARB toroidal roller bear...
C 2220 K
TSO 520/3.7/16 A
TSO 520/3.7/16 A
1
SKF_SONL 222-522 RA + 222...
SONL 222-522 + 2222 K + H...
100.000
213.000
290.000
343.000
420.000
SONL 222-522
Self-aligning ball bearin...
2222 K
TSO 522 A
TSO 522 A
1
SKF_SONL 222-522 RA + C 2...
SONL 222-522 + C 2222 K +...
100.000
213.000
290.000
343.000
420.000
SONL 222-522
CARB toroidal roller bear...
C 2222 K
TSO 522 A
TSO 522 A
1
SKF_SONL 224-524 RA + C 2...
SONL 224-524 + C 2224 K +...
110.000
245.000
315.000
386.000
420.000
SONL 224-524
CARB toroidal roller bear...
C 2224 K
TSO 524 A
TSO 524 A
1
SKF_SONL 226-526 RA + C 2...
SONL 226-526 + C 2226 K +...
115.000
255.000
335.000
406.000
450.000
SONL 226-526
CARB toroidal roller bear...
C 2226 K
TSO 526 A
TSO 526 A
1
SKF_SONL 228-528 RA + C 2...
SONL 228-528 + C 2228 K +...
125.000
260.000
355.000
426.000
500.000
SONL 228-528
CARB toroidal roller bear...
C 2228 K
TSO 528/4.15/16 A
TSO 528/4.15/16 A
1
SKF_SONL 230-530 RA + C 2...
SONL 230-530 + C 2230 K +...
135.000
260.000
375.000
446.000
540.000
SONL 230-530
CARB toroidal roller bear...
C 2230 K
TSO 530/5.3/16 A
TSO 530/5.3/16 A
1
SKF_SONL 234-534 + 22234 ...
SONL 234-534 + 22234 CCK/...
150.000
310.000
440.000
530.000
610.000
SONL 234-534
Spherical roller bearings
22234 CCK/W33
TSO 534 A
TSO 534 A
1
SKF_SONL 234-534 RA + C 2...
SONL 234-534 + C 2234 K +...
150.000
310.000
440.000
530.000
610.000
SONL 234-534
CARB toroidal roller bear...
C 2234 K
TSO 534 A
TSO 534 A
1
SKF_SONL 236-536 + 22236 ...
SONL 236-536 + 22236 CCK/...
160.000
320.000
455.000
545.000
650.000
SONL 236-536
Spherical roller bearings
22236 CCK/W33
TSO 536/6.7/16 A
TSO 536/6.7/16 A
1
SKF_SONL 238-538 + 22238 ...
SONL 238-538 + 22238 CCK/...
170.000
330.000
480.000
570.000
720.000
SONL 238-538
Spherical roller bearings
22238 CCK/W33
TSO 538/6.15/16 A
TSO 538/6.15/16 A
1
SKF_SONL 248-548 + 22248 ...
SONL 248-548 + 22248 CCK/...
220.000
368.000
625.000
734.000
900.000
SONL 248-548
Spherical roller bearings
22248 CCK/W33
1
SKF_SONL 238-538 RA + C 2...
SONL 238-538 + C 2238 K +...
170.000
330.000
480.000
570.000
720.000
SONL 238-538
CARB toroidal roller bear...
C 2238 K
1
SKF_SONL 240-540 + 22240 ...
SONL 240-540 + 22240 CCK/...
180.000
338.000
510.000
600.000
730.000
SONL 240-540
Spherical roller bearings
22240 CCK/W33
1
SKF_SONL 244-544 RA + C 2...
SONL 244-544 + C 2244 K +...
200.000
358.000
565.000
674.000
820.000
SONL 244-544
CARB toroidal roller bear...
C 2244 K
1
SKF_SONL 244-544 + 22244 ...
SONL 244-544 + 22244 CCK/...
200.000
358.000
565.000
674.000
820.000
SONL 244-544
Spherical roller bearings
22244 CCK/W33
1
SKF_SONL 224-524 + 22224 ...
SONL 224-524 + 22224 EK +...
110.000
245.000
315.000
386.000
420.000
SONL 224-524
Spherical roller bearings
22224 EK
1
SKF_SONL 218-518 + 22218 ...
SONL 218-518 + 22218 EK +...
80.000
170.000
245.000
298.000
360.000
SONL 218-518
Spherical roller bearings
22218 EK
1
SKF_SONL 228-528 + 22228 ...
SONL 228-528 + 22228 CCK/...
125.000
260.000
355.000
426.000
500.000
SONL 228-528
Spherical roller bearings
22228 CCK/W33
1
SKF_SONL 230-530 + 22230 ...
SONL 230-530 + 22230 CCK/...
135.000
260.000
375.000
446.000
540.000
SONL 230-530
Spherical roller bearings
22230 CCK/W33
1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D